• Overview
  • Documents
  • Related products
Virtus solution

Maximize efficiency of heating and cooling networks with Danfoss’ new intelligent ready pressure and flow controllers

For most demanding district heating and cooling applications, Danfoss developed a new range of heavy duty differential pressure and flow controllers, named Virtus. They are designed to be used in energy source, transportation network, distribution network and subscriber substation. Optimal hydronic balance and perfect temperature control is the key to maximizing efficiency of heating and cooling networks, which means it saves you energy and money, and improves end-users’ comfort.

How it works?

The way district energy networks are balanced and optimized is about to be changed. A new generation of Virtus intelligent ready pressure and flow controllers are here to ensure high durability, improved functionality and performance. In addition, unique intelligent optimization functions iNET and iSET will save even more energy.

  • ΔT optimization: There is min 1% reduction of primary energy generation cost for each 3K of ΔT  increase.
  • Optimal network design: It brings up to 17% investment reduction.
  • Energy sourcing and distribution: Min. 27% renewable energy sources share, up to 20% peak energy reduction, and more than 1.5% annual energy saving.

Virtus' key benefits

Video: Installation and commissioning of Danfoss Virtus differential pressure controller

Installation and commissioning

Watch an installation and commissioning animation of the new Virtus differential pressure controllers for district heating and cooling.

Virtus leaflet and brochure

Read all about Virtus - Danfoss‘ new intelligent ready pressure and flow controllers

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure eBook | Virtus - Digital empowered heavy-duty pressure and flow controllers English Multiple 27 Mar, 2024 5.4 MB .pdf
Brochure Virtus brochure French France 16 Apr, 2019 763.8 KB .pdf
Brochure Virtus Brochure Polish Poland 16 Feb, 2023 2.9 MB .pdf
Brochure Virtus Leaflet German Multiple 05 Apr, 2024 5.8 MB .pdf
Brochure Virtus Leaflet Slovak Slovakia 01 Feb, 2024 3.7 MB .pdf
Brochure Virtus Leaflet Czech Czech Republic 12 Nov, 2021 6.9 MB .pdf
Brochure Virtus Leaflet French Switzerland 13 Aug, 2020 1.4 MB .pdf

Related products